Dual motor cable connection

Motors with conventional commutation feedback systems like resolver or sine encoder can be connected to AKD2G with separated power/brake and feedback cables. Feedback functions are assigned with parameters in WorkBench. Scaling and other settings are performed in WorkBench, too. Velocity / Position loop closing and electronic gearing / master-slave connection are possible by using X5, X21, X22, X23 depending on the servo drive version and physical restrictions.

 

Motor power and motor brake connectors X1, X2

Usually these lines are part of the Kollmorgen motor cable connected to X1 or X2. For motor brake safety notes and functional details (see "Motor Holding Brake Connection").

Pin

Signal Description

1

U

Motor phase U

2

V

Motor phase V

3

W

Motor phase W

5

PE

Protective earth

B+

BR+

Brake positive, with Kollmorgen cables only

B-

BR-

Brake negative, with Kollmorgen cables only

Feedback connectors X1, X2, X5, X41, X21, X22, X23

Connector

Functionality Pinout,
Wiring

X1/X2

SFD-M, SFD3, DSL, SFA

(see "Feedback Connectors X1, X2")

X5 (only on 24 A model)

For single axis only. SFD-M, SFD3, DSL, SFA

(see "Feedback Connector X5")

X41

SFA at X1 or X2 or X5, several conventional feedback types

(see "Feedback Connector X41 (SFA, accessory)")

X21

Step/Direction, CW/CCW

(see "Feedback Connector X21")

X22

Step/Direction, CW/CCW, Incr. Encoder, EnDat, BiSS

(see "Feedback Connector X22")

X23

Several conventional feedback types

(see "Feedback Connector X23")

Feedback connector X1, X2, X5, X41

Conventional feedback systems can be connected to X1, X2 or X5 by using the optional feedback adapter SFA. SFA offers the additional connector X41.

  • X1 is a standard connector. Input for SFD-M, SFD3, DSL, or SFA.
  • X2 is standard for dual-axis servo drives. Input for SFD-M, SFD3, DSL, or SFA.
  • X5 is optional for single axis servo drives. Input for SFD-M, SFD3, DSL, or SFA.
  • SFA: adapter for several conventional feedback types

Feedback connector X21

  • Connector X21 is a standard connector.
  • Input for Step/Direction and CW/CCW.

Feedback connector X22

  • Connector X22 is standard connector for dual-axis servo drives.
  • Connector X22 is part of option DX or IO for single-axis servo drives.
  • Input for Step/Direction, CW/CCW, Incremental encoder

Feedback connector X23

  • Connector X23 is part of option DX or F3.
  • Input for several conventional feedback types.

 

7V24S Model Secondary Brake connector X4

Connector X4 is part of the 7V24S model single-axis servo drive. Use for applications, which require a second safe brake for functional safety.

Connector

Functionality Pinout, Wiring

X4

For single-axis servo drives only

(see "Secondary Brake connector X4")